下载文档 () / 20
动力,因我们而不同*

STS234050U150

Eaton TVS diode ESD supp. SOT23-6L size, 5 op. voltage, 1.5 pF, 30 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS234050U150
UPC
051712771641
Product Length/Depth
3 mm
Product Height
1.45 mm
Product Width
2.8 mm
Product Weight
0.0144 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
5 V
Clamping voltage
18

封装尺寸、工作温度、ESD 额定值

Capacitance
1.5
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格