下载文档 () / 20
动力,因我们而不同*

STS321070U162

Eaton TVS diode ESD supp. SOD-323 size, 7 op. voltage, 165 pF, 30 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS321070U162
UPC
051712771375
Product Length/Depth
2.75 mm
Product Height
1 mm
Product Width
1.4 mm
Product Weight
0.00588 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
7 V
Clamping voltage
20

封装尺寸、工作温度、ESD 额定值

Capacitance
165
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格