| Product Name |
Eaton B-Line series Flextray hardware and accessories
|
| Catalog Number |
SUPT WASHER
|
| UPC |
782051511468
|
| Product Length/Depth |
0.7 in
|
| Product Height |
0.28 in
|
| Product Width |
0.28 in
|
| Product Weight |
9.4 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Finish |
Zinc plated
|