知识搜索
下载文档 () / 20
动力,因我们而不同*

SY085007ET20A

Eaton Model 85 Y-Strainer, Y-Strainer, 3/4"#85 600#THD SSTL 1/32"P SS SCREEN 20M EQ, Cast, Stainless steel, 99 Bar, NPT female thread 3/4"

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085007ET20A
Product Length/Depth
51 mm
Product Height
121 mm
Product Width
95 mm
Product Weight
2 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
99 bar
Connection type (inlet/outlet)
NPT female thread
Material
Stainless steel
Connection size (inlet/outlet)
3/4"

导出产品规格