知识搜索
下载文档 () / 20
动力,因我们而不同*

SY085015ET20A

Eaton Model 85 Y-Strainer, Y-Strainer, 1-1/2"#85 600#THD SSTL 1/32"P SS SCREEN 20M EQ, Cast, Stainless steel, 99 Bar, NPT female thread 1 1/2"

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085015ET20A
Product Length/Depth
127 mm
Product Height
191 mm
Product Width
143 mm
Product Weight
5 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
99 bar
Connection type (inlet/outlet)
NPT female thread
Material
Stainless steel
Connection size (inlet/outlet)
1 1/2"

导出产品规格