知识搜索
下载文档 () / 20
动力,因我们而不同*

SY085020ES30A

Eaton Model 85 Y-Strainer, Y-Strainer, 2" #85 600#SWE CSTL W/ 1/32"P SS SCREEN 20M EQ, Cast, Carbon steel, 102 Bar, Socket weld 2"

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085020ES30A
Product Length/Depth
95 mm
Product Height
222 mm
Product Width
178 mm
Product Weight
7 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
102 bar
Connection type (inlet/outlet)
Socket weld
Material
Carbon steel
Connection size (inlet/outlet)
2"

导出产品规格