知识搜索
下载文档 () / 20

SY085040BR20A

Eaton Model 85 Y-Strainer, Y-Strainer, 4"#85 150#RF SSTL W/ 1/16"P SSTL SCREEN, Cast, Stainless steel, 19 Bar, ANSI flange 4"

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085040BR20A
Product Length/Depth
229 mm
Product Height
375 mm
Product Width
308 mm
Product Weight
32 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
19 bar
Connection type (inlet/outlet)
ANSI flange
Material
Stainless steel
Connection size (inlet/outlet)
4"

导出产品规格