知识搜索
下载文档 () / 20
动力,因我们而不同*

SY085060DR30A

Eaton Model 85 Y-Strainer, Y-Strainer, 6" #85 300#RF CSTL W/ 1/8"P SSTL SCREEN, Cast, Carbon steel, 51 Bar, ANSI flange 6"

常用规格

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085060DR30A
Product Length/Depth
279 mm
Product Height
533 mm
Product Width
508 mm
Product Weight
91 kg
Certifications
CRN Stamp

产品规格

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
51 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon steel
Connection size (inlet/outlet)
6"

导出产品规格