知识搜索
下载文档 () / 20

T35 MT

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT-Rigid/IMC, Copper-free aluminum, T shape, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
T35 MT
UPC
784564340047
Product Length/Depth
6.33 in
Product Height
1.9 in
Product Width
1.74 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Conduit type
Combination EMT-Rigid/IMC
Trade size
1"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。