照片为代表
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, TA shape, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
TA17
|
UPC |
782274630106
|
Product Length/Depth |
5.63 in
|
Product Height |
2.44 in
|
Product Width |
2.63 in
|
Product Weight |
1.48 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
TA
|
Trade size |
1/2"
|
Material |
Feraloy iron alloy
|