知识搜索
下载文档 () / 20

TECK200 14

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 2.10-2.37", General purpose, 2" NPT, Armor range min/max: 1.99-2.28"

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK200 14
UPC
782274116990
Product Length/Depth
4.82 in
Product Height
4 in
Product Width
4 in
Product Weight
2.05 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Aluminum
Thread Size
2"
Thread type
NPT
Armor (min/max)
1.99-2.28"
Outer sheath (min/max)
2.10-2.37"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。