知识搜索
下载文档 () / 20

TMCX300 2 NP

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:2.62-3.78",Cable Sealing:2 (M),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Nickel-plated brass, 3" NPT

常用规格

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX300 2 NP
UPC
662276442559
Product Length/Depth
8.07 in
Product Height
6.23 in
Product Width
6.23 in
Product Weight
41.98 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Tray cable
Armoured barrier
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured
Thread Size
3"
Thread type
NPT
Cable sealing range
2 (M)
Cable range (min/max)
2.62-3.78"
Material
Nickel plated brass
Barrier type
TSC Compound

导出产品规格