知识搜索
下载文档 () / 20

TP210

Eaton Crouse-Hinds series Switch Box, (1) 1/2", NM clamps, 2-1/2", Steel, Angle, Non-gangable, 12.5 cubic inch capacity

常用规格

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP210
UPC
786189102109
Product Length/Depth
3 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
2-1/2"
Type
Non-gangable
Capacity
12.5 cubic in
Conduit/cable
NM clamps
Bottom Knockouts
(1) 1/2 in
Nails
Angle
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。