知识搜索
下载文档 () / 20

TP32000

Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Single-gang, 3/4" raised, 5.5 cubic inch capacity

常用规格

Product Name
Eaton Crouse-Hinds series uni-mount cover
Catalog Number
TP32000
UPC
786189320008
Product Length/Depth
6.5 in
Product Height
0.75 in
Product Width
4.25 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Number of gangs
Single-gang
Configuration
Raised surface
Capacity
5.5 cubic in
Material
Steel
Type
3/4" raised

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。