照片为代表
Download
Eaton Crouse-Hinds series TP weatherproof LED spike light, 0.058A, Warm white, 60 Hz, Polycarbonate lens, 500 lumens, 78.57 lm/W, Die cast aluminum, 0.7 power factor, Gray, 120 Vac, 7W
Product Name |
Eaton Crouse-Hinds series TP weatherproof LED spike light
|
Catalog Number |
TPLEDSL7G
|
UPC |
662276967045
|
Product Length/Depth |
2.76 in
|
Product Height |
12.01 in
|
Product Width |
2.76 in
|
Product Weight |
1.11 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Wattage |
7W
|
Lumens |
500
|
Lumens per watt |
78.57
|
Color temperature |
Warm white
|
Material |
Die cast aluminum
|
Lens material |
Polycarbonate
|
Voltage rating |
120 Vac
|
Frequency rating |
60 Hz
|
Amperage Rating |
0.058 A
|
Power factor |
0.7
|
Type |
Gray
|