知识搜索
下载文档 () / 20

TPSC-5075HF

Eaton Crouse-Hinds series flexible fixture hanger, 75 lb, 1/2" or 3/4" luminaire stem size, Sheet steel, Hands-free wiring, Used with 4" square boxes

常用规格

Product Name
Eaton Crouse-Hinds series flexible fixture hanger
Catalog Number
TPSC-5075HF
UPC
662279175522
Product Length/Depth
4.5 in
Product Height
2.5 in
Product Width
4.5 in
Product Weight
0.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Used with
4" square boxes
Luminaire rated weight
75 lb
Luminaire stem size
1/2" or 3/4"
Material
Sheet steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。