知识搜索
下载文档 () / 20
动力,因我们而不同*

UNY605 SA

Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, Copper-free aluminum, 2"

常用规格

Product Name
Eaton Crouse-Hinds series UNY union
Catalog Number
UNY605 SA
UPC
782274101996
Product Length/Depth
4.09 in
Product Height
3.88 in
Product Width
3.88 in
Product Weight
1.43 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Male
Material
Copper-free aluminum
Trade size
2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。