下载文档 () / 20

UT024JCSL

Short metal cable gland with large strain relief nut, size 24; UT024JCSL

常用规格

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT024JCSL

产品规格

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
24
Cable diameter - max
24 mm
Cable diameter - min
15 mm

导出产品规格