下载文档 () / 20
动力,因我们而不同*

UTGX610E6P

Plug, without backshell, with 6 male solder contacts, IP68/69K in unmated conditions; UTGX610E6P

常用规格

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX610E6P
Product Length/Depth
24 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
20 g

产品规格

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E6
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #20
6
Salt spray
500 hour

导出产品规格

3D 模型

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。