下载文档 () / 20
动力,因我们而不同*

UTGX61210PZ

Plug, without backshell, for 10 male contacts, IP68/69K, keying Z; UTGX61210PZ

常用规格

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX61210PZ
Product Length/Depth
25.5 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
21 g

产品规格

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector orientation
Z
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
10
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

导出产品规格

3D 模型

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。