下载文档 () / 20

UTSX1JC1412PW

In line receptacle, with cable gland backshell, for 12 male contacts, IP68/69K, keying W; UTSX1JC1412PW

常用规格

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX1JC1412PW
Product Length/Depth
79 mm
Product Height
35.1 mm
Product Width
35.1 mm
Product Weight
43 g

产品规格

Environmental conditions
RoHS
Backshell angle
straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
12
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
12
Number of cavity #16
12
Number of cavity #20
0
Salt spray
500 hour

导出产品规格