下载文档 () / 20

UTSX610E6S

Plug, without backshell, with 6 female solder contacts, IP68/69K in unmated conditions; UTSX610E6S

常用规格

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX610E6S
Product Length/Depth
24 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
11 g

产品规格

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Plug
Contact delivery
Delivered with the connector, mounted
Contact gender
Socket (Female)
Contact plating
Gold flash
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E6
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #20
6
Salt spray
500 hour

导出产品规格