| Product Name |
Eaton Souriau UTSX series plastic circular bayonet connector
|
| Catalog Number |
UTSX612E8SX
|
| Product Length/Depth |
24 mm
|
| Product Height |
29.7 mm
|
| Product Width |
29.7 mm
|
| Product Weight |
21 g
|
| Environmental conditions |
RoHS
|
| Connector accessory option |
No backshell possibility
|
| Connector orientation |
X
|
| Connector type |
Plug
|
| Contact delivery |
Delivered with the connector, mounted
|
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold flash
|
| Contact type |
Solder Cup
|
| Coupling type |
1/3 Bayonet
|
| Layout |
E8
|
| Plug type |
Straight Plug
|
| Shell material |
Plastic
|
| Shell size |
12
|
| Mating cycles |
250
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
8
|
| Number of cavity #16 |
8
|
| Salt spray |
500 hour
|