下载文档 () / 20

VGE1D40A35SY

Female plug for 35 #12 contacts, insulator orientation Y; VGE1D40A35SY

常用规格

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1D40A35SY
Product Length/Depth
48.5 mm
Product Height
48.5 mm
Product Width
45.6 mm
Product Weight
201 g

产品规格

Environmental conditions
RoHS
REACH
Fire & Smoke
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Y
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
A35
Plug type
Straight Plug
Shell continuity
20.0
Shell material
Aluminium
Shell size
40
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Number Of Contacts
35
Number of cavity #12
35
Salt spray
500 hour

导出产品规格