知识搜索
下载文档 () / 20
动力,因我们而不同*

VMVL-11-UNV1-EM1

Eaton Crouse-Hinds series Champ VMVL LED light fixture with emergency back-up, Cool white, 0-10V dimming, No guard, Tempered glass lens, 11000 lumens, 122 lm/W, Copper-free aluminum, No mounting module, Type V, 100-277 Vac, 102W

常用规格

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture with emergency back-up
Catalog Number
VMVL-11-UNV1-EM1
UPC
662276958081
Product Length/Depth
13.13 in
Product Height
15.68 in
Product Width
12.75 in
Product Weight
32.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
11000
Lumens per watt
75
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac
Material
Cast copper-free aluminum
Lens material
Tempered glass
Special features
Emergency driver system
Dimming
0-10 V
Frequency rating
50/60 Hz
Power factor
> 0.90
Wattage
102W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。