下载文档 () / 20

W16L B03060

Eaton Crouse-Hinds series Cable-Gard W series lifting/stretching reel, Lift, 60 ft, Steel, 3 conductors, Weathertight, 600 Vac, #14 AWG

常用规格

Product Name
Eaton Crouse-Hinds series Cable-Gard W series lifting/stretching reel
Catalog Number
W16L B03060
UPC
662276449428
Product Length/Depth
15.75 in
Product Height
18.25 in
Product Width
7.94 in
Product Weight
82.85 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
Special features
Weathertight
Voltage rating
600 Vac
Cable length
50 ft
Material
Steel
Number of conductors
4
Wire size
#10 AWG
Application
Lift

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。