下载文档 () / 20

WCLA3225V1-680-R

Chip IND 68.0uH 0.235A SMT 2 Pad

常用规格

Product Name
Eaton WCLA3225 chip inductor
Catalog Number
WCLA3225V1-680-R
UPC
051712035491
Product Length/Depth
3.6 mm
Product Height
2.4 mm
Product Width
2.8 mm
Product Weight
0.062 g
Compliances
RoHS Compliant

产品规格

Mounting
SMT
IRMS
0.235 A
Package Quantity
2000
Temperature rating
-55 °C to +125 °C max
Resistance
2290 mOhms
Inductance
68 μH
Self resonant frequency
9 Mega Hertz
Q Value
10

导出产品规格