知识搜索
下载文档 () / 20

WP832

Eaton Crouse-Hinds series WP plug, 20A, Two-wire, three-pole, Copper-free aluminum, 5-20P, 0.500-0.625" cord diameter, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series WP plug
Catalog Number
WP832
UPC
782274085333
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper-free aluminum
Amperage Rating
20A
Voltage rating
125 Vac
NEMA configuration
5-20P
Special features
0.500-0.625" cord diameter

导出产品规格