知识搜索
下载文档 () / 20
动力,因我们而不同*

X8999-40

Eaton Crouse-Hinds series ship/shore receptacle assembly, Up to 400A continuous, 400 MCM cable, 3-wire, 3-pole, Pin, Female, Stainless steel with neoprene tube, Wall/surface mount, Three-phase, Spring door, Terminal screws, 500V

常用规格

Product Name
Eaton Crouse-Hinds series ship/shore receptacle assembly
Catalog Number
X8999-40
UPC
662275402943
Product Length/Depth
11.5 in
Product Height
9.5 in
Product Width
6.7 in
Product Weight
20.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Receptacle style
Spring door
Cable size
400 MCM
Amperage Rating
Up to 400A Continuous
Phase
Three-phase
Voltage rating
500 Vac
Configuration
Three-wire, three-pole
Gender
Female
Material
Stainless steel with neoprene tube
Mounting method
Surface/Wall Mount
Termination style
Terminal screws

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。