Fuse accessories

HVP Panel mount fuse holder

Eaton’s HVP fuse holders are panel mount fuse holders for 1/4" x 1-1/4" (6.3 mm x 32 mm) cartridge or ferrule fuses. This is a high voltage rating and current rating fuse holder, up to 480 V and 30 A for higher power assemblies. The HVP is a RoHS compliant fuse accessory.

Technical data sheet

HVP Fuse holder data sheet

Specifications
For detailed specification information, please refer to the data sheet.
Part number Description Voltage rating (V) Current rating (A)
HVP-R Standard HVP fuse holder 480 30
HVP-W-R Drip proof fuse knob (IP53 rated) 480 30
HVP-HH-R 1/4” Quick connects 480 15
HVP-L-R 2250 V Stand-off barrier 480 30
HVP-LW-HH-R Drip proof knob, 2250 V stand-off, 1/4” quick connects 480 15
HVP-OO-R Snap-lock design 480 30
HVP-CC-R Extended panel mount 480 30
Download Links
X
Download Close