BECOGUR 4500 diatomaceous is a very coarse diatomaceous earth for quick clarification of liquids with a high turbidity such as new wine, syrup, wort, and other high viscosity liquids.
Diatomaceous earth is produced from the silicaceous deposits of microscopic diatoms. The powdery BECOGUR 4500 diatomaceous earth is produced by mixing specially selected particle sizes. It is largely free from non-filtering components such as fine dust and silica sand.
Filter aids
BECO FilterAid
Filter aids
BECOFLOC 7
Filter aids
BECOGUR 100
Filter aids
BECOGUR 1200
Filter aids
BECOGUR 200
Filter aids
BECOGUR 3500
Filter aids
BECOLITE 3000
Filter aids
Kieselguhr C 1200
Filter aids
Kieselguhr C 200
Filter aids
Kieselguhr C 3500
| Type | Grade of diatomaceous earth | Darcy |
| BECOGUR 100 | Very fine | 0.04 |
| BECOGUR 200 | Fine | 0.08 |
| BECOGUR 1200 | Medium fine | 0.26 |
| BECOGUR 3500 | Coarse | 1.45 |
| BECOGUR 4500 | Very coarse | 6.00 |
| Permeability is measured in Darcy. One Darcy is equal to 1 ml/s, i.e. the flow through a cube of filtration sheet/filter aid having an edge length of 1 cm with a water column of 1 m of the filtered liquid. | ||