Eaton's BECODISC BA stacked disc cartridges are specifically manufactured with reduced calcium and magnesium for the prevention and removal of haze while preserving color and flavor.
These filter sheets are graded from coarse particle separation to fine filtration, which allows them to accurately adapt to the requirements of the filtration of high-quality spirits, such as cognac, Armagnac, barrel-matured brandy and whiskey.
Segments:
BECO INTEGRA DISC MA
BECO INTEGRA DISC MB
BECO SELECT A
BECO Standard
Spare Parts Bag Filter Housings
Type | Depth filter sheet | Nominal retention rate µm | Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
BA20 | BECO SELECT A 20 | 0.8 |
3.9 (160) | 0.17 (4.4) |
BA40 | BECO SELECT A 40 | 2.5 |
7.4 (300) | 0.17 (4.4) |