知识搜索
下载文档 () / 20
动力,因我们而不同*
Stacked disc cartridges

BECODISC BC

BECODISC BC stacked disc cartridges with BECO CARBON depth filter sheets have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.

The BECODISC BC activated carbon stacked disc cartridges offer a wide range of applications in the filtration of liquids in fine chemicals, pharmaceutical, cosmetics, food and beverage industries as well as in biotechnology.

Filter Material
Activated carbon
Application
Adsorptive filtration
Compliance
FDA, EC 1935/2004, EC 10/2011

核心功能

  • Stacked disc cartridges with activated carbon types of different porosity meet the requirements of a broad range of applications.
  • Due to the dust-free handling, the application is simple and clean.
  • The adsorption performance in the BECODISC B02C, B03C and B04C activated carbon stacked disc cartridges is maximized through a carbon content of up to 1000 g/m² and the low endotoxin content ensures high product safety. A Validation Guide for BECODISC B03C activated stacked disc cartridge is available on request.
  • The BECODISC B71C stacked disc cartridges were specifically developed for high viscosity liquids and combine in addition adsorptive and depth filtration properties.
  • BECODISC stacked disc cartridges in polyamide, with Teflon™-based E-PTFE (Expanded polytetrafluoroethylene) gaskets or Alloy 22 (2.4602) segment sleeve are specifically available for chemical applications.

Segments:

  • Fine chemicals
  • Pharmaceutical
  • Biotechnology
  • Cosmetics
  • Food and beverage

Applications:

  • Decolorization and removal of organic impurities from active ingredient solutions:
    -         Decolorization of antibiotic solutions
    -         Protein and endotoxin removal
    -         Purification of blood plasma products
    -         Treatment of contrast media
  • Decolorization of natural extracts and cosmetics
  • Removal of unwanted by-products from food or dietary supplements, e.g., decolorization of glucose, enzyme and vitamin solutions.
  • Correction of taste and color of beverages (spirits, fruit juices, hard seltzer, etc.).
  • Decolorization and removal of organic impurities from chemicals, organic solvents and synthetic oils, e.g., removal of „off-flavor“ and unwanted by-products from silicone oils.

规格

显示差异
仅显示不同点
隐藏空白功能

Specifications

       Type*
Used BECO CARBON
depth filter sheet
 
Ash content
%
Bursting strength wet
psi (kPa**)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Endotoxin content***
EU/ml
Activated Carbon Content
g/m²
  B71C ACF 07.10 15 > 11.6 (80) 34.7 (1415) - 420
  B02C ACF 02 2.5 > 11.6 (80) 6.75 (275) <0.125 1000
  B03C ACF 03 5 > 11.6 (80) 7.4 (300) <0.125 1000
  B04C ACF 04 5 > 11.6 (80) 7.4 (300) <0.125 1000
 

* B = Polypropylene version (e.g. B71C), C = Polyamide version (e.g. C71C)

** 100 kPa = 1 bar

*** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection)

下载链接
X
Download Close