The Souriau UTOX series is a full metal circular connector with a bayonet locking ring. It offers a quick and reliable connection for heavy-duty industrial applications, and with a 500h salt spray test resistance, is designed to withstand corrosive environments.
The UTOX series enables users to shield their signal from EMI and RFI, which is critical for key signals or for applications where there is a high density of cables.
The UTOX series is waterproof and dustproof, with an IP rating of IP68/69K, making it ideal for applications where water and dust exposure may pose a risk to electronics or electrical systems. It is also available in hi-seal versions where the IP rating is applicable even when the connectors are unmated.
The UTOX series is the new generation of the UTO, which is a legacy connector on the industrial market with decades of field-proven performances in applications including robotics, railway, instrumentation and cameras.
UTSX series
UTGX series
RC/RM series machined contacts
SC/SM series stamped and formed contacts
8291 series