下载文档 () / 20
Mil-Aero, defense and space connectors, backshells and contacts

D38999 series III / 8D series

Our D38999 connector series, also called 8D series is a highly reliable connector compliant to the main mil-spec standards (MIL-DTL-38999 series III, EN3645, BACC63, VG95319, CECC) and answers the most stringent requirements in harsh environments. 

Available in five high-end materials (aluminum, composite, titanium, stainless steel and bronze) and six platings. The 8D series connectors fit all the corrosion, shock, endurance or firewall capabilities that could be encountered.

The D38999 series is compliant with the MIL-DTL-38999 standard connector design with unique self-locking mechanism, visual mating indication, scoop-proof, quick screw coupling and 360° shielding. 

The self-locking system and the metallic contact retention clip technology make the product perfect for high vibration applications or rough handling in the field. 

核心功能

  • Compliant to several aerospace standards  (MIL-DTL-38999 series III, EN3645, BACC63, VG95319, CECC) 
  • Available in 5 high end materials and 6 platings 
  • 54 QPL layouts are available in accordance with MIL-STD-1560
  • RoHS alternative to cadmium

Advanced plating for ground military 

Eaton´s groundbreaking REACH/RoHS-compliant tin-zinc plating expands our portfolio to include connectors that are free from cadmium and hexavalent chromium.

Full range of contact

A full range of contacts are available with our D38999 connectors such as signal transmission and high speed data transmission (quadrax, twinax, coax, ELIO optical termini). Also, we offer 54 QPL layouts in accordance with MIL-STD-1560.

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.

8D connector referencing system

Our video explains how to cross-reference the part numbers of our 8D series with standard part numbers (D38999, BACC, EN3645, CECC). View to learn more. 

规格

显示差异
仅显示不同点
隐藏空白功能

Technical data

  • Self-locking coupling mechanism
  • Scoop proof (Contact protection)
  • Quick coupling - 1 1/4 turn to mate
  • Visual mating indication
  • EMI shielding
  • D38999, EN3645, BACC63 or VG95319 standard part numbering
  • 8D part numbering for commercial cost effective solution
下载链接
X
Download Close