照片为代表
Download
Product Name |
Eaton B-Line series Flextray drop out
|
Catalog Number |
DROP OUT
|
UPC |
782051511420
|
Product Length/Depth |
4 in
|
Product Height |
1.3125 in
|
Product Width |
4 in
|
Product Weight |
0.7 lb
|
Compliances |
CSA
|
Certifications |
UL Classified
|
Material |
Steel
|
Type |
Drop out
|