知识搜索
下载文档 () / 20
动力,因我们而不同*

AGSF LED Airside Guidance Sign Fiberglass

AGSF LED Airside™ Guidance Signs Fiberglass are designed for use on airport runways to mark taxi routes and taxiways/runways intersections. Colors may be black on yellow, yellow on black, or white on red depending on the application as defined by the governing standards such as FAA AC 150/5340-18.

Certifications and compliances

  • FAA AC 150/5345-44 Current Edition: L-858 
  • Unified Facilities Criteria UFC 3-535-01 
  • Engineering Brief 67 Current Edition

Design features

  • ETL certified 
  • Uses long life LED technology with 50,000 projected lifetime* 
  • Energy-efficient LED technology helps reduce energy consumption 
  • Operates on existing CCRs and transformers 
  • Enhanced response to lower operating temperatures and almost instant on when compared to fluorescent tubes 
  • Surge protections up to 10kV/5ka 
  • Core power supply for all sign sizes 
  • FAA Mode 2, Class 2 sign 
  • Operating temperature -40°F to +131°F 
  • Internally illuminated 
  • Externally mounted power supply assembly for easy maintenance 
  • External power disconnect switch (optional) allows safe maintenance by isolating sign from series circuit 
  • Reinforced fiberglass housing 
  • Hinged sign face for easy maintenance 
  • Enclosed power entry through power leg
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close