知识搜索
下载文档 () / 20
动力,因我们而不同*

PRO III 12" L-850F LHS Land and Hold Short Light

The PRO III 12" L-850F LHS is a high intensity unidirectional light that uses two 48 watt lamps, one lamp as primary and one as back-up. This fixture is used as part of the Land and Hold Short system (LAHSO). The system consists of six L-850F lights, a power and control unit (PCU), and a tower control panel. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-850F

Design Features

  • ETL certified
  • Low profile, < .25” (6mm) –FAA Style 3
  • Redundant lamp unit with automatic switch over to back-up lamp
  • Low power consumption
  • Few parts to stock
  • Easy to maintain – no sealant required for prism or feed-through assembly replacement
  • Pressure test plug for seal integrity verification
  • Long Lamp Life  – Quartz Halogen, 48 W, 6.6 A
  • High-strength forged aluminum
  • Uses a Shallow Aluminum Base
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close