知识搜索
下载文档 () / 20
动力,因我们而不同*

UEL Utility Omnidirectional Elevated Edge Light - LED

The UEL Utility LED Omnidirectional Elevated Edge Light is an airfield light used in a variety of general lighting applications, such as boundary markings, apron areas, heliport applications, and alternate traffic areas.

Design Features

  • Blue, red, green, yellow, or clear smooth glass globe for daylight recognition
  • Durable high impact sealing boot
  • Single-piece die cast aluminum body
  • Breakable coupling for stake, baseplate, or junction box mounting
  • Constant current or voltage operation
  • Available standard with 1.5 inch or optional 2 inch frangible coupling
  • Long life LED
  • Internally mounted, sealed, electronic power supply
  • Direct replacement on existing baseplate
  • Operates on 3-step or 5-step circuits, 50/60 Hz, 6.6A constant current
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close