知识搜索
下载文档 () / 20
动力,因我们而不同*

MEDC PB Manual Call Point Range

Eaton's Crouse-Hinds series MEDC PB Manual Call Point is designed for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

This unit is supplied with a lift flap that latches firmly in place (not available for turn and push version).

Durable
Corrosion free GRP
Reliable
SIL 2 certified
Highly Certified
For use in potentially explosive atmospheres and harsh environments

Certifications and compliances

ATEX Ex de

  • Cert. no. BAS02ATEX2105X. ATEX Approved Ex II 2GD
  • Certified to: EN60079-0, EN60079-1, EN60079-7, EN60079-18,   EN60079-31
  • Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • Ex db eb mb IIC T6 Gb, Ex tb IIIC T85°C Db (with LED)
  • Ex db eb mb IIC T4 Gb, Ex tb IIIC T135°C Db (with resistors &   diodes)

ATEX Ex ia

  • Cert no. Baseefa 03ATEX0084X. ATEX Approved Ex II 1GD
  • Certified to: EN60079-0, EN60079-11
  • Ex ia IIC T4 Ga , Ex ia IIIC T135°C Da

IECEx Ex de

  • Cert. no. IECEx BAS 18.0100X.
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-7, IEC60079-18, IEC60079-31
  • Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • Ex db eb mb IIC T6 Gb, Ex tb IIIC T85°C Db (with LED)
  • Ex db eb mb IIC T4 Gb, Ex tb IIIC T135°C Db (with resistors & diodes)

IECEx Ex ia

  • Cert. no. IECEx BAS 12.0093X
  • Certified to: IEC 60079-0, IEC 60079-11
  • Ex ia IIC T4 Ga, Ex ia IIIC T135°C Da

UL

  • Listing no. E186629
  • UL listed to Class 1, Div 2. Groups A,B,C & D
  • UL listed for Ordinary Locations. Listing no. S8117

CSA

  • Cert. no. 79120-3. Class 1 groups A,B,C & D

TR CU Ex ed

  • 1Ex d e IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • 1Ex d e mb IIC T6 Gb X, Ex tb IIIC T85°C Db X (with LED)
  • 1Ex d e mb IIC T4 Gb X, Ex tb IIIC T135°C Db X (with resistors & diodes)
  • Russian Fire approved (Must be red and have burning house duty label)

TR CU Ex ia

  • Ex ia IIC T4 Ga X, Ex ia IIIC T135°C Da
  • Russian Fire approved (must be red and have burning house duty label)

INMETRO Ex de

  • Ex db eb IIC T6 Gb, Ex tb IIIC T85°C Db (switch only)
  • Ex db eb mb IIC T6 Gb, Ex tb IIIC T85°C Db (with LED)
  • Ex db eb mb IIC T4 Gb, Ex tb IIIC T135°C Db (with resistors & diodes)

CQST Ex de

  • Ex de IIC T6 (switch only), Ex de mb IIC T4 (other versions)

CQST Ex ia

  • Ex ia IIC T4

Type Approvals

  • American Bureau of Shipping type approval (ABS) PBI only
  • DNV (IEC 60945)

SIL

  • SIL2 Certification to IEC61508. Cert no. 20151118-4786827453

Design Features

  •  IP66 and IP67
  •  Corrosion free GRP construction
  •  Variety of colors available
  •  Up to 9 terminals available
  •  Optional LED – indicates that the unit has been operated
  •  Earth continuity option for metal glands
  •  1 or 2 changeover switches
  •  Captive cover screws
  •  Lift  flap as standard (not available for turn and push version)
  •  Latching as standard. Self reset (momentary) available
  •  Operating temperature:  -22°F to +131°F, -30°C to +55°C*

*Model dependent

Standard Materials

  •  Anti-static UV resistant glass reinforced polyester (GRP)
规格

Ordering Information

medc-pb-iec-numbering-system.jpg

Ordering Information - NEC applications (UL)

medc-pb-nec-numbering-system.jpg
下载链接
X
Download Close