知识搜索
下载文档 () / 20
动力,因我们而不同*

Oxalis XFG GRP Ex Optical Fixed Corrosion-Resistant Camera Range

Lightweight. High resolution. ATEX, IECEx and US certified.

The Crouse-Hinds series Oxalis XFG range of glass reinforced polyester (GRP) CCTV cameras heralds a leap in materials technology - Eaton is the world's first manufacturer of a GRP CCTV camera for hazardous areas. The durability of our field-proven GRP delivers both weight and cost savings with no compromise in performance or safety.

The XFG GRP explosion proof camera station is ATEX, IECEx and US certified and is ideally suited to marine and offshore environments where weight is a primary concern. Relying on decades of expertise in GRP safety products, this industry first from Eaton adds to our time-tested hazardous area portfolio of communications and security solutions.

Installation ease
XFG GRP weighs just 4kg - save transport and installation cost
Safety
ATEX, IECEx & US Certified, Zones 1, 2, 21 & 22
Performance
Full 1080p HD resolution with 22x or 33x optical zoom
crouse-hinds-xfg-grp-fixed-optical-camera-2.jpg
XFG1 GRP camera with tilt bracket
crouse-hinds-xfg-grp-fixed-optical-camera.jpg
Swivel mount included for use with tilt bracket
GRP Infographic v4 - resized 600x900 3to2 for linkedin

Certifications and compliances

 

 

ATEX Ex d:

  • Ex II 2GD Ex db IIB T4/T5/T6 Gb
  • Ex tb IIIC T135/T100/T85°C Db
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Certificate No. ATEX SGS20ATEX0073X

UL CI/II/D2:

  • Class I, Division 2, Groups C and D, T4/T5/T6
  • Class II, Division 2, Groups F and G, NEMA 4x & 6.
  • Class I Zone 1 A Ex d IIB T4/T5/T6
  • Class II Zone 2 A Ex tb IIIC T135/T100°C
  • Certificate No: SGSNA20/CA/00004X

IECEx Ex d:

  • Ex db IIB T4/T5/T6 Gb
  • Ex tb IIIC T135/T100/T85°C Db
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • Cert No. IECEx BAS 20.0031X

 

ENVIRONMENTAL:

  • IP66, IP67 , NEMA 4x & 6
  • Operating temperature: -60°C to +70°C (-76°F to +158°F) (model dependant)
  • 5VA flammability rating (camera body);  VO flammability rating (sun shield

Design features - engineered for reliable performance in hazardous areas

GRP delivers substantial weight and cost savings

  • Weight is only 4kg: reduced transportation costs and reduced overall installation costs
  • Corrosion-resistant flame paths reduce the number of invasive and costly inspection & maintenance protocols required with traditional metallics

Exceptional performance and versatility

  • Full 1080p HD resolution provides crisp and clear details
  • 22x or 33x optical zoom 3MP IP camera
  • 22x lens: 5.2~114.4mm F1.5~F3.8, horizontal angle of view 53.74° - 2.96°
  • 33x lens: 4.5~148.5mm F1.5~F4.0, horizontal angle of view 62.93° - 3.67°
  • Features: AGC, AE, AWB, TDN, DNR, BLC, EIS, WDR, Defog, OSD, Day & Night Auto Color/BW (IR-cut with auto switch)
  • Power-over-ethernet option for plug & play capability
  • Multiple voltage options for installation flexibility:  12VDC, 24VDC, 24VAC or PoE
  • Cybersecurity tested and approved in the Eaton lab with controlled firmware
  • Standard protocols: L2TP, IPv4, IGMP, ICMP, ARP, TCP, UDP, DHCP, PPPoE, RTP, RTSP, DNS, DDNS, NTP, FTP, UPnP, HTTP, SNMP, SIP

Standard materials for our explosion proof fixed CCTV camera

  • Camera housing:  Specially formulated glass-reinforced polyester
  • Window:  Scratch-resistant tempered glass
  • Mounting hardware and screws:  316L stainless steel
规格

Ordering information - XFG1 ATEX & IECEx

oxalis-XFG1-iec-numbering-system.jpg

Ordering information - XFG1 US 

dsou0096-en-oxalis-xfg-grp-ex-optical-camera-us.jpg
下载链接
X
Download Close