下载文档 () / 20

Type 3/3R panel enclosures

Eaton's B-Line series Type 3 and 3R panel enclosures are used as wiring boxes, junction and pull boxes while helping protect against falling rain, sleet and external ice formation.

Standards

  • UL 50 listed, Type 3R 
  • CSA C22.2 No. 40 certified, Type 3R 
  • Conforms to NEMA standard for Type 3R

Type 3 and 3R panel enclosure offering

  • Continuous hinge cover options
  • Single and double-door options
规格
显示差异
仅显示不同点
隐藏空白功能

B-Line series Type 3 and 3R panel enclosures

For more information, view the Type 3 and 3R section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
下载链接
X
Download Close