知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym F2

Panzym F2 enzyme is a highly concentrated special enzyme preparation for the safe and economical degradation of starch at 59 – 131 °F (15 – 55 °C) in pip fruit juices. Due to the unique molecule structure of the enzyme protein, there is no filament-like precipitation. Panzym F2 enzyme is produced from a selected strain and is available as a clear, brown liquid with a slight smell, typical of fermented products.

Feature
Amylase for starch degradation without filament-like precipitation
Suitable for
Pip fruit juices
Formulation; Dosage
Liquid; max. 1-4 ml/hl

核心功能

  • Fast degradation of starch at a broad temperature range
  • No post precipitation
  • Complete gelatinized starch and dextrin
规格
Application Dosage in
fl oz/1,000 gal
(ml/hl)
High starch content
(early season fruit)
5.12 – 7.68
(4 – 6)
Average (medium)  starch content
(end-of-season fruit)
2.56 – 5.12
(2 – 4)
Low starch content
(stored fruit)
1.28 – 2.56
(1 – 2)
下载链接
X
Download Close