知识搜索
下载文档 () / 20
动力,因我们而不同*

Panzym Smash XXL

Panzym Smash XXL enzyme is a pectolytic, liquid enzyme preparation, produced by submerged fermentation of an Aspergillus species. A new pectinase product, produced for mash pome fruit. The product is a pure pectin lyase.

Applied to fruit mashes, Panzym Smash XXL enzyme offers exceptional mash performance. It not only significantly increases juice yield and press capacity, the resulting juice also satisfies all relevant quality standards.

Feature
Pectinase for mash enzymation for pomaceous fruit mashes
Suitable for
Pomaceous fruit mashes
Formulation; Dosage
Liquid; max. 40-200 ml/t

核心功能

  • Not production of galacturonic acid and cellobiose
  • Less haze and sediment
  • Improve of filtration flux
规格
Application Dosage
fl oz/long ton
(ml/to)
Dwell time/
temperature
Mash from fresh fruit 1.4 – 2.7
(40 – 80)
at least 30 min/
59 – 77 °F
(15 – 25 °C)
Mash from stored fruit 1.7 – 3.4
(50 – 100)
at least 30 min/
59 – 77 °F
(15 – 25 °C)
For achieving a negative alcohol test after pressing/
decanting
5 – 6.8
(150 – 200)
at least 30 min/
59 – 77 °F
(15 – 25 °C)
下载链接
X
Download Close