知识搜索
下载文档 () / 20
动力,因我们而不同*
新

BECO INTEGRA CART KN

Eaton's BECO INTEGRA CART KN inline cartridge housings are manufactured of AISI 316L stainless steel and are designed for tank venting, gas filtration and liquid filtration in Life Sciences applications.

Available in a single-cartridge configuration for filter cartridges from 5" to 40", these ATEX-certified housings are suitable for fluid group 2 media and are designed in accordance with Pressure Equipment Directive (PED) 2014/68/EU. They feature an optimized design and high-quality surface finish for efficient cleaning and sterilization and are compatible with Eaton BECO filter cartridges featuring a Code 7 adapter for reliable operation.

Housing sizes
For 5" to 40" cartridges
Designed for
Tank venting, gas and liquid filtration
Material
Stainless Steel AISI 316L

核心功能

  • ATEX certified
  • Application of material AISI 316L avoids corrosion even at long term use
  • High safety by application of code 7 adapters (double-leaf bayonet locking)
  • Optimized design allows thorough and quick cleaning
  • Low product loss thanks to compact design
  • Resistant to hot water or steam sterilization
  • Surfaces available in 0.8 µm (KNB) and 0.4 µm (KNP) roughness
规格

Specifications

Article no. Qty Cartidge length in Inch Dimensions in (mm)
      A B C D
KNB05C15
KNP05C15
1 5

1.37 (34.8)

1.69 (43)

10.08 (256)

3.5 (88.9)

KNB10C15
KNP10C15

1

10

1.37 (34.8)

1.69 (43)

14.80 (376) 3.5 (88.9)

KNB20C15
KNP20C15

1

20

1.37 (34.8)

1.69 (43)

24.65 (626) 3.5 (88.9)

KNB30C15
KNP30C15

1

30

1.37 (34.8)

1.69 (43)

34.49 (876) 3.5 (88.9)
KNB40C15
KNP40C15
1 40 1.37 (34.8)

1.69 (43)

44.33 (1126) 3.5 (88.9)

Other designs upon request.

Product contacting parts ground to Ra < 0.8 µm (KNB) and Ra < 0.4 µm (KNP)

Article no. In-/Outlet Volume gal (l) Weight lb (kg) Perm. pressure psi (bar) at -4 to °F   (-20 to 150  °C)
        Fluid group 2
(liquids and gases)
KNB05C15
KNP05C15
1.5" TC

0.32 (1.2)

5.73 (2.6)

-1/+10

KNB10C15
KNP10C15

1.5" TC

0.50 (1.9)

6.61 (3.0)

-1/+10

KNB20C15
KNP20C15

1.5" TC

0.90 (3.4)

8.82 (4.0)

-1/+10

KNB30C15
KNP30C15

1.5" TC

1.29 (4.9)

11.02 (5.0)

-1/+10
KNB40C15
KNP40C15
1.5" TC 1.69 (6.4)

13.23 (6.0)

-1/+10

Other designs upon request.

Product contacting parts ground to Ra < 0.8 µm (KNB) and Ra < 0.4 µm (KNP)

eaton-beco-integra-cart-kn-drawing.jpg
下载链接
X
Download Close