LOFSORB activated carbon filter cartridges have a high adsorption capacity, allowing the filter cartridges to efficiently remove unwanted free chlorine and organic from water or other liquids.
Eaton’s LOFSORB filter cartridges are suitable for the filtration of potable water, spirits, water based and organic solvents (for removal of colour, smell and taste contamination), galvanic bath (removal of organic contamination from nickel and copper baths).
Filter material | Bonded porous activated carbon block |
Retention ratings | Type 01/04: 1, 5, 10 µm Type 02: 5 µm |
Retention efficiency | Nominal |
Lengths (nominal) | 4.875", 5", 9.75", 20", 30" (type 01) 5”, 9.75”, 10”, 20”, 30” (type 02) 9.75", 20" (type 04) |
Adapter code | () |
Inner core | - |
End caps | Ethylene-octene copolymer (type 01/04), Polypropylene (type 02) |
Gaskets | - |
Max. operating temperature | 126 °F (52 °C) |
Max. differential pressure in flow direction | 101 psid (7.0 bar) (type 01/04) |
您的搜索 "" 不能匹配到任何文档或产品。