下载文档 () / 20
Filter cartridges

LOFTOP Coreless

LOFTOP Coreless filter cartridges are made of high purity polypropylene or polyamide 6.6 microfibers (melt-blown).

They are suitable for a broad range of applications with high flow rates.

Filter material
Polypropylene or Polyamide 6.6 (melt-blown)
Retention
99.98% efficiency
Max. operating temperature
Polypropylene: 176°F (80°C); Polyamide 6.6: 266 °F (130 °C)

核心功能

  • Made of high purity polypropylene or polyamide 6.6 fibers (melt-blown)
  • No binders or adhesives
  • Excellent chemical and thermal compatibility
  • Beta rating of 5000, 99.98% efficiency
  • Individually sealed in plastic foil
  • High dirt-holding capacity
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact
规格

Specifications

Filter material Polypropylene or polyamide 6.6 (melt-blown)
Retention ratings 1, 5, 10, 20, 40, 70, 90, 120 µm
Retention efficiency 99.98%
Lengths (nominal) 20", 40"
Adapter code ()
Inner core -
End caps -
Cage -
Max. operating temperature Polypropylene: 176 °F (80 °C)
Polyamide 6.6: 266 °F (130 °C)
Max. differential pressure in flow direction

Polypropylene:
58 psid (4.0 bar) at 77 °F (25 °C)
14.5 psid (1.0 bar) at 176 °F (80 °C)

Polyamide 6.6:
58 psid (4.0 bar) at 90 °F (32 °C)
14.5 psid (1.0 bar) at 266 °F (130 °C)

显示差异
仅显示不同点
隐藏空白功能