LOFWIND filter cartridges offer a wide range of retention ratings. The graded pore structure allows efficient particle retention. They are further characterized by a low initial differential pressure combined with high flow rates.
Eaton‘s LOFWIND filter cartridges are suitable for the filtration of process chemicals, photo chemicals, film developers, solvents, galvanic baths, edible oils, fats, acids and bases, process water, as well as for water treatment, condensate preparation and sea water desalination.
Filter material | Bleached cotton, Fiberglass, washed Polypropylene |
---|---|
Retention ratings | 0.5, 1, 5, 10, 25, 50, 75, 100, 150 µm |
Retention efficiency | Nominal |
Lengths (nominal) | 5", 9.75", 10", 19.5", 20", 29.25", 30", 40" |
Adapter code | () |
Inner core | Polypropylene, Stainless steel, |
End caps | - |
Cage | - |
Max. operating temperature | Polypropylene: 176°F (80°C) Cotton: 320°F (160°C) Glass fieber: 752°F (400°C) |
Max. differential pressure in flow direction | 36 psid at 86 °F (2.5 bar at 30 °C) |
您的搜索 "" 不能匹配到任何文档或产品。