下载文档 () / 20
动力,因我们而不同*

Inrush peak current limiter for LED lighting

The PCL16A inrush peak current limiter is a device that safeguards against excessive inrush currents that would otherwise trip the circuit breaker causing potential damage to the switching devices.

Enabling the installation of more luminaires on existing circuit breakers reducing the overall installation costs.

The short-term inrush current of some modern LED drivers can be significantly higher than that of conventional high-frequency control gear. This can cause problems with nuisance tripping within the circuit protection (MCBs) and can damage devices used to control/switch the lighting load. Therefore it is important that the electrical circuit design is appropriate for the luminaires and the circuit has the required electrical protection. 

Flexibility
Add more luminaires per circuit breaker
Control
No overrating required to control the high inrush load
Ease
Available with up to three units pre-fitted

Easy to install

The Inrush Limiter can be easily installed as part of the final distribution components, it is simply connected between the supply circuit breaker and the load (i.e. luminaire circuit). It protects the circuit from inductive and capacitive loads. Rated at 16A for continuous operation, it allows a circuit to be loaded to 16A with inrush surges then managed by the device.

Want to know the maximum number of luminaires to put on each circuit?

Our recommendation for the selection of the maximum number of luminaires which can be connected to different circuit breaker types are available on request. It should be noted that although figures are listed for type B and C breakers, we would recommend that type C breakers are used.

Supplied with pre-fitted remote enclosure for simple mounting

The PCL16A device is available as an individual Din-rail mount component or with up to 3 supplied pre-fitted into a remote enclosure to further simplify installation. The inrush limiter also arrives with surface mount screw holes and DIN-rail mounting feature to support with minimising installation costs and time requirements.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's lighting controls range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Description  Cat No  Weight (kg)
1 x 16A peak inrush current limiter - unit only  PCL16A  0.12
1 x 16A peak inrush current limiter - c/w enclosure PCL16A-ENC1  0.72
2 x 16A peak inrush current limiter - c/w enclosure  PCL16A-ENC2  0.84
3 x 16A peak inrush current limiter - c/w enclosure  PCL16A-ENC3  0.96

Technical specification

Device: Peak / RMS Current Limiter
Voltage: 184-265V AC range
230V AC continuous
Current Rating 16A Continuous
Capacity Load 1.500uf (max)
Frequency: 16.33Hz to 440Hz
Mounting: DIN-rail TS35mm EN60715 (TS35/7.5 and TS35/15) or 2 screw holes for surface mounting.
(Do not mount the unit on its side, only with the unit vertical or base down on a horizontal surface)
Terminals Spring Type: 0.5-6mm2 / 21-10AWG
Housing: ABS UL94V-0, IP20 Rated, with Ventilation Slots 
Ambient Temperature -40°C to +70°C with Integrated Temperature Protection
下载链接
X
Download Close