下载文档 () / 20
动力,因我们而不同*

D38999 series IV

Our D38999 series IV connectors feature a unique breech-lock coupling mechanism that securely locks the plug and receptacle with a one-fourth turn of the ring.  The range includes military QPL standards and fully customized solutions to meet every application.

核心功能

  • One-fourth turn to secure coupling 
  • Comprehensive range of QPL and modified solutions 
  • 360° shielding 
  • -65°C to 200°C (-85°F to 392°F) operating temperatures 
  • Shell finishes include 500 salt-spray rated platings 
  • Grounding occurs 1.27mm before electrical engagement
下载链接